??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BFO 18A-XAA-MZG-30-1
HELP_VARIABLE
Company
Balluff
Description
Reflectors, Fibers, Optics
Bill of material
BALLUFF BFO 18A-XAA-MZG-30-1
VERF
Availability
Available
BC
Order code
BFO0027
TC
Artikelbezeichnung
BFO 18A-XAA-MZG-30-1
PX
Product view
45825_00
ICON
TECH
Tech. Details
Tech. Detail
TRAFFIC
Customs number
90011090
DESCRIPT
Description
Version = M5, standard, Use = for fiber optic base units BFB, Reference base unit = BFB M18M-011-P-S4, Fiber type material = Glass, Cable length L = 1 m, Material jacket = Stainless steel, Range = 20 mm, Ambient temperature = -20...250 °C, Active surface, fibers = Bundle Ø 3.0 mm, Active surface, fiber arrangement = Segmented bundle, IP rating = IP50
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.